Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.343 |
| A dimension MM | 52.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | 07.046-16-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.004 |
| End size 1 | -16 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.016 |
| Hose cut off factor MM | 41.700 |
| Hose size | -12 |
| Inside diameter IN | 0.579 |
| Inside diameter MM | 14.700 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 2.090 |
| Product length mm | 53.086 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Thread size 1 | M26x1.5 |
