Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 32.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.046-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 13.970 |
| Hex size 2 IN | 0.550 |
| Hex size 2 MM | 13.970 |
| Hose cut off factor IN | 0.000 |
| Hose size | -4 |
| Inside diameter IN | 0.566 |
| Inside diameter MM | 14.400 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.570 |
| Product length mm | 39.878 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Sub brand | Everflex |
