Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 31.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.046-6-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hex size 2 IN | 0.670 |
| Hex size 2 MM | 17.018 |
| Hose cut off factor IN | 0.000 |
| Hose size | -5 |
| Inside diameter IN | 0.732 |
| Inside diameter MM | 18.600 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 1.570 |
| Product length mm | 39.878 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Sub brand | Everflex |
