Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.011 |
| A dimension MM | 76.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.048-13-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 26 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.950 |
| Hex size 1 MM | 24.130 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 2.433 |
| Hose cut off factor MM | 61.800 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 2.050 |
| Product height mm | 52.070 |
| Product length in | 3.540 |
| Product length mm | 89.916 |
| Product material | Carbon steel |
| Product width in | 1.230 |
| Product width mm | 31.242 |
| Series | Teflon Reusable |
| Thread size 1 | M22x1.5 |
