Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.122 |
| A dimension MM | 79.300 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.048-16-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.035 |
| Drop dimension MM | 26.29 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -16 |
| End Type 1 | Female globeseal DIN 24/60 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.535 |
| Hose cut off factor MM | 64.389 |
| Hose size | -12 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.478 |
| Product height in | 1.035 |
| Product height mm | 26.289 |
| Product length in | 3.122 |
| Product length mm | 79.299 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.575 |
| Series | PTFE Crimp |
| Thread size 1 | M26x1.5 |