Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.452 |
| A dimension MM | 87.681 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.048-22-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.141 |
| Drop dimension MM | 28.98 |
| End size 1 | -22 |
| End type 1 | Female globeseal DIN 24/60 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.422 |
| Hex size 1 MM | 36.115 |
| Hex size 2 IN | 1.422 |
| Hex size 2 MM | 36.115 |
| Hose cut off factor IN | 2.937 |
| Hose cut off factor MM | 74.600 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 20.980 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.375 |
| Reusable socket hex MM | 34.925 |
| Series | PTFE Crimp |
| Thread size 1 | M30x2 |