Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.937 |
| A dimension MM | 49.200 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.550 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | 07.048-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 0.598 |
| Drop dimension MM | 15.20 |
| End connection hex size IN | 0.550 |
| End connection hex size MM | 13.970 |
| End size 1 | -4 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.527 |
| Hose cut off factor MM | 38.800 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 2.210 |
| Product length mm | 56.134 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Thread size 1 | M12x1.5 |
