Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.196 |
| A dimension MM | 55.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.048-6-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 19 |
| End size 1 | -6 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Protective oil |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hex size 2 IN | 0.670 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.751 |
| Hose cut off factor MM | 44.500 |
| Hose size | -6 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.500 |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Teflon Reusable |
| Thread size 1 | M14x1.5 |
