Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.342 |
| A dimension MM | 59.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.048-8-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.807 |
| Drop dimension MM | 20.50 |
| End size 1 | -8 |
| End type 1 | Female globeseal DIN 24/60 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 IN | 0.680 |
| Hex size 2 MM | 17.462 |
| Hose cut off factor IN | 1.897 |
| Hose cut off factor MM | 48.184 |
| Hose size | -6 |
| Inside diameter IN | 0.279 |
| Inside diameter MM | 7.087 |
| Product material | Carbon steel |
| Reusable socket hex IN | 0.680 |
| Reusable socket hex MM | 17.460 |
| Series | PTFE Crimp |
| Thread size 1 | M16x1.5 |