Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.992 |
| A dimension MM | 76.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.422 |
| Backup hex size MM | 36.115 |
| Brand | Danfoss |
| Catalog Item | 07.049-22-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.125 |
| Drop dimension MM | 53.98 |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.115 |
| End size 1 | -22 |
| End type 1 | Female globeseal DIN 24/60 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.566 |
| Hose cut off factor MM | 65.200 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 20.980 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.375 |
| Reusable socket hex MM | 34.925 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread size 1 | M30x2 |