Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.629 |
| A dimension MM | 41.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 07.049-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 27.00 |
| End size 1 | -4 |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 13.970 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.224 |
| Hose cut off factor MM | 31.100 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 1.320 |
| Product height mm | 33.528 |
| Product length in | 1.911 |
| Product length mm | 48.514 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Thread size 1 | M12x1.5 |