Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.889 |
| A dimension MM | 48.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 07.049-8-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 35.00 |
| End size 1 | -8 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.600 |
| Hose size | -8 |
| Inside diameter IN | 0.283 |
| Inside diameter MM | 7.200 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 2.260 |
| Product length mm | 57.404 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Sub brand | Everflex |
| Thread size 1 | M16x1.5 |