Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.146 |
| A dimension MM | 54.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 07.050-12-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -12 |
| End type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product material | Carbon steel |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 11.990 |