Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.343 |
| A dimension MM | 59.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.050-18-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -12 |
| End type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.787 |
| Hose cut off factor MM | 45.400 |
| Hose size | -12 |
| Inside diameter IN | 0.571 |
| Inside diameter MM | 14.500 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Reusable socket hex MM | 28.575 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 18.000 |
