Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.811 |
| A dimension MM | 46.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.051-10-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Male JE metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.295 |
| Hose cut off factor MM | 32.900 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.810 |
| Product length mm | 45.974 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Reusable socket hex MM | 22.225 |
| Series | Teflon Reusable |
| Sub brand | Everflex |