Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.165 |
| A dimension MM | 55.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.051-16-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Male JE metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.900 |
| Hose size | -12 |
| Inside diameter IN | 0.571 |
| Inside diameter MM | 14.500 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.170 |
| Product length mm | 55.118 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Reusable socket hex MM | 28.575 |
| Series | Teflon Reusable |
| Sub brand | Everflex |