Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.594 |
| A dimension MM | 40.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.051-6-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.189 |
| Hose cut off factor MM | 30.200 |
| Hose size | -5 |
| Inside diameter IN | 0.217 |
| Inside diameter MM | 5.500 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 1.590 |
| Product length mm | 40.386 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Teflon Reusable |
| Sub brand | Everflex |