Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.594 |
| A dimension MM | 40.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.051-8-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -8 |
| End Type 1 | Male JE metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.189 |
| Hose cut off factor MM | 30.200 |
| Hose size | -6 |
| Inside diameter IN | 0.276 |
| Inside diameter MM | 7.000 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 2.150 |
| Product length mm | 54.610 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
