Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.055 |
| A dimension MM | 26.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.056-15-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.570 |
| Hose cut off factor MM | 14.478 |
| Hose size | -10 |
| Inside diameter IN | 0.690 |
| Inside diameter MM | 17.526 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 1.055 |
| Product length mm | 26.797 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Series | PTFE Reusable |
| Thread size 1 | 7/8-20 |