Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.810 |
| A dimension MM | 20.570 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.056-8-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End size 1 | -8 |
| Finish plating | Passivate |
| Hose size | -5 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.414 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 0.810 |
| Product length mm | 20.574 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | PTFE Reusable |
| Thread size 1 | 9/16-24 |