Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.470 |
| A dimension MM | 37.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.550 |
| Backup hex size MM | 13.970 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.180-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -4 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.063 |
| Hose cut off factor MM | 27.000 |
| Hose size | -4 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | Socketless |
| Thread size 1 | G 1/4 |
