Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.580 |
| A dimension MM | 91.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 07.339-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 2.720 |
| Drop dimension MM | 69.20 |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End size 1 | -16 |
| End Type 1 | Male BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.090 |
| Hose cut off factor MM | 78.500 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 4.020 |
| Product height mm | 102.108 |
| Product length in | 4.390 |
| Product length mm | 111.506 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | Socketless |
| Sub brand | Everflex |
| Thread size 1 | G 1-11 |