Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.515 |
| A dimension MM | 38.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 07.339-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.20 |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 28.000 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 4.000 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Socketless |
| Sub brand | Everflex |
| Thread size 1 | G 1/4-19 |