Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.732 |
| A dimension MM | 44.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.098 |
| Brand | Danfoss |
| Catalog Item | 07.339-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 28.50 |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.900 |
| Hose cut off factor MM | 23.000 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 7.000 |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | Socketless |
| Sub brand | Everflex |
| Thread size 1 | G 3/8 |
