Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.948 |
| A dimension MM | 49.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 07.339-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.80 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -8 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 25.100 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Socketless |
| Sub brand | Everflex |
| Thread size 1 | G 1/2-14 |