Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.937 |
| A dimension MM | 100.000 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.430 |
| Backup hex size MM | 36.000 |
| Brand | Danfoss |
| Catalog Item | 07.633-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.10 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End connection torque | 162-184 lb-ft(220-250 Nm) |
| End size 1 | -16 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.445 |
| Hose cut off factor MM | 87.503 |
| Hose size | -16 |
| Inside diameter IN | 0.827 |
| Inside diameter MM | 21.006 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.375 |
| Reusable socket hex MM | 34.925 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread size 1 | G 1-11 |