Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.201 |
| A dimension MM | 55.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.400 |
| Brand | Danfoss |
| Catalog Item | 07ER-608 |
| Compatible hose ID IN | 0.440 |
| Compatible hose ID MM | 11.176 |
| Construction Style | Crimp |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.500 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.574 |
| Hose size | -7 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.285 |
| Product length mm | 58.030 |
| Product material | 316 Stainless steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789135810 |
