Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.642 |
| A dimension MM | 58.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.440 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.510 |
| Hose size | -3 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product material | Carbon steel |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 3/4-16 UNF |
