Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.640 |
| A dimension MM | 67.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | 08E-358 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.600 |
| Hose cut off factor MM | 40.600 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | 08E |
| Sub brand | Everflex |
| Thread size 1 | G 1/2-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522222761 |
