Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.310 |
| A dimension MM | 58.670 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 08E-510 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.260 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product material | Carbon steel |
| Series | 08E |
| Sub brand | Everflex |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975744185 |
