Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.450 |
| A dimension MM | 62.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 08E-608-BG |
| Construction Style | Crimp |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.300 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.450 |
| Product length mm | 62.230 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Series | 08E |
| Sub brand | Everflex |
| Thread size 1 | 3/4-16 UNF |
