Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.040 |
| A dimension MM | 77.200 |
| Angle shape | Straight |
| Construction Style | Crimp |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.2 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.800 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.500 |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 3.970 |
| Product length mm | 100.838 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Series | 08E |
| Thread size 1 | 3/4-16 UNF |
