Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.850 |
| A dimension MM | 72.400 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 46.000 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product material | Carbon steel |
| Series | 08E |
| Thread size 1 | 3/4-18 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975717554 |
![Hose Fittings 04E-B03 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213597%2FID432874861743-0101_preview.jpg&w=1920&q=75)