Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 08E-S68-TZ |
| Construction Style | Crimp |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc nickel |
| Hex size 2 MM | 21.000 |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.300 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 0.940 |
| Product height mm | 23.900 |
| Product length in | 2.820 |
| Product length mm | 71.600 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.900 |
| Series | 08E |
| Sub brand | Everflex |
| Thread size 1 | 13/16-16 UN |
