Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.320 |
| A dimension MM | 84.330 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | 08E-T58 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -8 |
| End Type 1 | Male staplok |
| Finish plating | Bright dip |
| Hose cut off factor IN | 2.270 |
| Hose cut off factor MM | 57.660 |
| Hose size | -8 |
| Inside diameter IN | 0.392 |
| Inside diameter MM | 9.950 |
| Product height in | 0.935 |
| Product height mm | 23.749 |
| Product length in | 3.381 |
| Product length mm | 85.878 |
| Product material | Brass |
| Product width in | 0.935 |
| Product width mm | 23.749 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975729304 |
