Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.450 |
| A dimension MM | 87.630 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 08E-T60-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H243 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End Type 1 | Line/hose/tube |
| Hose cut off factor IN | 2.400 |
| Hose cut off factor MM | 60.960 |
| Hose size | -8 |
| Inside diameter IN | 0.469 |
| Inside diameter MM | 11.913 |
| Product height in | 0.935 |
| Product height mm | 23.749 |
| Product length in | 3.450 |
| Product length mm | 87.630 |
| Product material | Brass |
| Product width in | 0.935 |
| Product width mm | 23.749 |
| Series | 08E |
| Thread sealant | No |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
