Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | 08E-Y60 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -10 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Bright dip |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.450 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Brass |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Sub brand | Everflex |
| Thread size 1 | 13/16-18 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975726709 |
