Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 57.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 SC-TW |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 26.988 |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.830 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.350 |
| Product length mm | 59.690 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 3/4-14 NPTF |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
![Hose Fittings 04E-102 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213593%2FID432874849739-0101_preview.jpg&w=1920&q=75)