Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.270 |
A dimension MM | 57.700 |
Angle shape | Straight |
Brand | Danfoss |
Construction Style | Crimp |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.259 |
Hex size 1 MM | 32.0 |
Hex size 2 IN | 0.984 |
Hex size 2 MM | 25.0 |
Hose cut off factor IN | 1.660 |
Hose cut off factor MM | 42.200 |
Hose size | -12 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.700 |
Product height in | 1.440 |
Product height mm | 36.576 |
Product length in | 2.500 |
Product length mm | 63.500 |
Product material | Carbon steel |
Product width in | 1.250 |
Product width mm | 31.750 mm |
Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789339966 |