Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.006 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.049-8-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.370 |
| Drop dimension MM | 34.80 |
| End size 1 | -8 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.680 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.814 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |