Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.010 |
| A dimension MM | 76.454 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.339-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.190 |
| Drop dimension MM | 55.63 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.340 |
| Hose cut off factor MM | 59.436 |
| Hose size | -12 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.478 |
| Product height in | 2.190 |
| Product height mm | 55.626 |
| Product length in | 3.010 |
| Product length mm | 76.454 |
| Product width mm | 32.000 |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |