Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.730 |
| A dimension MM | 43.942 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.339-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.45 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End Type 1 | Female BSPP swivel |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.750 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |