Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.087 |
| A dimension MM | 53.000 |
| Angle shape | 90 Degree |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.388-8-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.417 |
| Drop dimension MM | 36.00 |
| End connection hex size IN | 0.550 |
| End connection hex size MM | 13.970 |
| End size 1 | -8 |
| End type 1 | Standpipe Metric |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.000 |
| Hose size | -5 |
| Inside diameter IN | 0.168 |
| Inside diameter MM | 4.270 |
| Product height in | 9.500 |
| Product height mm | 241.300 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Socketless |
| Tube OD 1 IN | 0.315 |
| Tube OD 1 MM | 8.000 |