Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 12-112-A |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPT) |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -12 |
| Inside diameter IN | 0.620 |
| Inside diameter MM | 15.748 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146029799 |
![Hose Fittings 265XXP-100 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213788%2FID432878119953-0101_preview.jpg&w=1920&q=75)