Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.350 |
| A dimension MM | 85.090 |
| Angle shape | 45 Degree |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.91 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.513 |
| End size 1 | -22 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.738 |
| Hose size | -16 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.320 |
| Product material | Carbon steel |
| Series | FC Series |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.866 |
| Tube OD 1 MM | 22.000 |