Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.050 |
| A dimension MM | 26.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1206-10C |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2807FC465 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| Finish plating | Passivate |
| Hose size | -10 |
| Inside diameter IN | 0.690 |
| Inside diameter MM | 17.526 |
| Product material | 304 Stainless steel |
| Series | FC Series |
| Thread size 1 | 7/8-20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164483 |
![Hose Fittings 1206-XX [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213807%2FID432878157966-0101_preview.jpg&w=1920&q=75)