Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.950 |
| A dimension MM | 24.360 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1206-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.050 |
| Product material | Carbon steel |
| Series | FC Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164612 |
![Hose Fittings 1206-XX [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213807%2FID432878157966-0101_preview.jpg&w=1920&q=75)