Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.050 |
| A dimension MM | 26.670 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.924 |
| Brand | Danfoss |
| Catalog Item | 1208-10S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.700 |
| Inside diameter MM | 17.780 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 1.050 |
| Product length mm | 26.670 |
| Product material | Carbon steel |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Series | FC Series |
