Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.260 |
| A dimension MM | 32.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1208-12C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2808 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| Finish plating | Passivate |
| Hose size | -12 |
| Inside diameter IN | 0.840 |
| Inside diameter MM | 21.336 |
| Product height in | 1.357 |
| Product height mm | 34.468 |
| Product length in | 1.260 |
| Product length mm | 32.004 |
| Product material | 303 Stainless steel |
| Product width in | 1.357 |
| Product width mm | 34.468 |
| Series | FC Series |
