Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.300 |
| A dimension MM | 33.020 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1208-16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Passivate |
| Hose size | -16 |
| Inside diameter IN | 1.123 |
| Inside diameter MM | 28.520 |
| Product height in | 1.618 |
| Product height mm | 41.097 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | 303 Stainless steel |
| Product width in | 1.618 |
| Product width mm | 41.097 |
| Series | FC Series |